??
Výběr CAD modelu
Weidmueller 1875620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1875620000
MANUTYPEDESC
Manufacturer Type Description
HDC HA 16 MC 17 - 32
DESCSHORT
Description short
Kontakt, vložka (průmyslové zásuvné konektory) Zástrčný, 250 V, 16 A, Počet pólů: 16, Nalisované připojení, Velikost: 5
DESCLONG
Description long
Vložka pro průmyslové zásuvné konektory sestávající z kontaktního prvku a izolačního tělesa.
GTIN
GTIN-Code
4032248465927
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
16
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
250 V
AAF040
Mass
0.033 kg
BAB577
depth
35.35 mm
BAA020
height
72.8 mm
BAF016
width
22.9 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation