??
Selección de modelo CAD
Weidmueller 1873890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1873890000
MANUTYPEDESC
Manufacturer Type Description
HDC HA 16 MC
DESCSHORT
Description short
Conector de contactos (conectores industriales) Macho, 250 V, 16 A, Número de polos: 16, Conexión crimpada, Grupo: 5
DESCLONG
Description long
Conector para clavijas de conexión macho industriales compuesto por un elemento de contacto y un cuerpo aislante.
GTIN
GTIN-Code
4032248458400
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
16
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; DETNORVER; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
250 V
AAF040
Mass
0.034 kg
BAB577
depth
35.35 mm
BAA020
height
72.8 mm
BAF016
width
22.9 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation