??
CAD model selection
Weidmueller 1873300050
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1873300050
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12G-PB-0.5D
DESCSHORT
Short Description
Copper data cable (Assembled) One end without connector, Number of poles: 2, Cable length: 0.5 m, pin, straight
DESCLONG
Long Description
Ready-for-connection data lines with copper wires.
GTIN
4032248544752
MANUNAME
Manufacturer Name
Weidmueller Group
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM076
suitable for cable guide chain
Yes
BAB378
Color of coat
Lilac/violet
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
0.500 m
AAF040
Mass
0.055 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation