??
CAD model selection
Weidmueller 1873190000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1873190000
MANUTYPEDESC
Manufacturer Type Description
SAIB-VSBD-3P/250/9-OB
DESCSHORT
Short Description
Valve plug-in connector (field assembled) DIN design B (10 mm) 0.34 mm², 1.5 mm²
DESCLONG
Long Description
Valve plug-in connector to connect solenoid valves.
GTIN
4032248495412
MANUNAME
Manufacturer Name
Weidmueller Group
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.340 mm²
AAC108
Degree of protection (IP), mounted
IP65
AAC202
Material of the contact coat
Nickel
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
10 A
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAT080
Pole number
3
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE
BAC461
material of housing
Polyamide (PA)
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation