??
CAD model selection
Weidmueller 1873180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1873180000
MANUTYPEDESC
Manufacturer Type Description
SAIB-VSB-3P/24/9/LD
DESCSHORT
Short Description
Valve plug-in connector (field assembled) Industrial design B (11 mm) 24 V DC, 0.34 mm², 1.5 mm²
DESCLONG
Long Description
Valve plug-in connector to connect solenoid valves.
GTIN
4032248492541
MANUNAME
Manufacturer Name
Weidmueller Group
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.340 mm²
AAC108
Degree of protection (IP), mounted
IP65
AAC202
Material of the contact coat
Nickel
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
10 A
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAT080
Pole number
3
BAA295
Degree of soiling
3
BAB392
certificate/approval
EAC
BAC461
material of housing
Polyamide (PA)
BAH005
rated voltage
24 V
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation