??
CAD model selection
Weidmueller 1873160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1873160000
MANUTYPEDESC
Manufacturer Type Description
SAIB-VSA-4P/230/11-H/OB
DESCSHORT
Short Description
Valve plug-in connector (field assembled) Design A (18 mm) 230 V, 0.34 mm², 1.5 mm²
DESCLONG
Long Description
Valve plug-in connector to connect solenoid valves.
GTIN
4032248492534
MANUNAME
Manufacturer Name
Weidmueller Group
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.340 mm²
AAC108
Degree of protection (IP), mounted
IP65
AAC202
Material of the contact coat
Nickel
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
10 A
AAS491
External cable diameter, min.
8 mm
AAS492
External cable diameter, max.
10 mm
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; EAC
BAC461
material of housing
Polyamide (PA)
BAH005
rated voltage
230 V
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation