??
CAD model selection
Weidmueller 1873030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1873030000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M5S-4-0.2U
DESCSHORT
Short Description
Round plug ,Built-in (with cable) Pin, M5, Number of poles: 4, 0.2 m, Cable glands: M 5, 0.14 mm², PVC
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4032248478293
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB380
Type of plug-in contact, inside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
1 A
AAS497
Wire insulation material
PVC
BAA419
Cross section of conductor
0.140 mm²
BAB392
certificate/approval
EAC
BAC461
material of housing
brass nickel-plated
BAH005
rated voltage
60 V
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation