??
CAD model selection
Weidmueller 1872720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1872720000
MANUTYPEDESC
Manufacturer Type Description
WZAD 50N
DESCSHORT
Short Description
Auxiliary connection (terminal) 6 mm², Number of connections: 1
DESCLONG
Long Description
Auxiliary connection to expand the existing connections for terminals.
GTIN
4032248663712
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connecting technology
AAF040
Mass
0.026 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation