??
CAD model selection
Weidmueller 1861900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1861900000
MANUTYPEDESC
Manufacturer Type Description
HDC CM HE 4 FC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 630 V, 25 A, Number of poles: 4, Crimp connection
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248425044
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB530
Diameter of the contact
2.500 mm
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAD246
Overvoltage category
III
AAF726
rated current
25 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
4
BAA020
height
38.500 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS
BAB577
depth
34 mm
BAC140
Combustibility class
V0
BAF016
width
11.400 mm
BAH005
rated voltage
630 V
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation