??
CAD model selection
Weidmueller 1861540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1861540000
MANUTYPEDESC
Manufacturer Type Description
SAI-4-S 5P CNOMO
DESCSHORT
Short Description
Sensor-actuator passive distributor (without cable) complete module, with M23 outlet, 19-pole, Number of contact sockets: 4, Number of poles: 5, M12
DESCLONG
Long Description
Distributor for bundling several input signals on one central plug-in connector.
GTIN
4032248421824
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB901
max. current carrying capacity per I/O signal
4 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
50 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
4
BAA020
height
26 mm
BAA295
Degree of soiling
3
BAC461
material of housing
Polyamide (PA)
BAD391
LED display present
No
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
54 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.182 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation