??
CAD model selection
Weidmueller 1861280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1861280000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M8R-3-0.5U-FP-M8
DESCSHORT
Short Description
Round plug ,Built-in (with cable) Pin, M8 snap, Number of poles: 3, 0.5 m, Cable glands: M 8, 0.25 mm², PVC
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4032248419357
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB380
Type of plug-in contact, inside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
0.500 m
AAC044
With thread
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS496
Screw-in thread
M8
AAS497
Wire insulation material
PVC
BAA419
Cross section of conductor
0.250 mm²
BAB392
certificate/approval
CULUS
BAC461
material of housing
brass nickel-plated
BAH005
rated voltage
60 V
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation