??
Selección de modelo CAD
Weidmueller 1861160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1861160000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-4-0.5U-FP-M16
DESCSHORT
Description short
Conector redondo, de montaje (con cable) M12, Número de polos: 4, 0.5 m, Prensaestopas: M 16, 0.34 mm², PVC
DESCLONG
Description long
Conector redondo para la instalación. Con cable conectado.
GTIN
GTIN-Code
4032248419234
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB380
Type of plug-in contact, inside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
0.500 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS496
Screw-in thread
M12
AAS497
Wire insulation material
PVC
BAA419
Cross section of conductor
0.340 mm²
BAB392
certificate/approval
CULUS
BAC461
material of housing
brass nickel-plated
BAH005
rated voltage
250 V
AAF040
Mass
0.026 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation