??
CAD model selection
Weidmueller 1861120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1861120000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12B-4-0.5U-M16
DESCSHORT
Short Description
Round plug ,Built-in (with cable) M12, Number of poles: 4, 0.5 m, Cable glands: M 16, 0.34 mm², PVC
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4032248419166
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB380
Type of plug-in contact, inside
Female (socket)
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.500 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS496
Screw-in thread
M12
AAS497
Wire insulation material
PVC
BAA419
Cross section of conductor
0.340 mm²
BAB392
certificate/approval
CULUS; EAC
BAC461
material of housing
Zink print cast
BAH005
rated voltage
250 V
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation