??
CAD model selection
Weidmueller 1861030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1861030000
MANUTYPEDESC
Manufacturer Type Description
ZAD ZT/ZPS2.5
DESCSHORT
Short Description
End and partition plate for terminals, cover plate, 13.7 mm x 4.2 mm, yellow
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248418428
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
yellow
BAC140
Combustibility class
HB
BAE496
min. thickness
4.200 mm
AAF040
Mass
0.000 kg
BAA020
height
12.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation