??
CAD model selection
Weidmueller 1859570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1859570000
MANUTYPEDESC
Manufacturer Type Description
IEPL
DESCSHORT
Short Description
End and partition plate for terminals, Intermediate plate, 105.9 mm x 4 mm, dark beige
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248465750
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
No
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
4 mm
AAF040
Mass
0.008 kg
BAA020
height
105.9 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation