??
Selezione modello CAD
Weidmueller 1859140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1859140000
MANUTYPEDESC
Manufacturer Type Description
SAI-8-SH 5P FC
DESCSHORT
Description short
Ripartitore passivo sensore-attuatore (senza cavo) Modulo completo, Con uscita M23, 19 poli, Numero prese di contatto: 8, Numero di poli: 5, M12
DESCLONG
Description long
Ripartitore per il raggruppamento di diversi segnali di ingresso su un singolo connettore centrale.
GTIN
GTIN-Code
4032248411092
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB901
max. current carrying capacity per I/O signal
4 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
8
BAA020
height
34.300 mm
BAA295
Degree of soiling
3
BAC461
material of housing
Polyamide (PA)
BAD391
LED display present
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
54 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.294 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation