??
CAD model selection
Weidmueller 1855310000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1855310000
MANUTYPEDESC
Manufacturer Type Description
SAI-SK M5
DESCSHORT
Short Description
Protective cap (circular connector) M 5, PA 66, -20 ... +90 °C, IP67
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4032248396917
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP67
AAS475
Captivity element present
No
BAA351
color
black
BAC461
material of housing
Polyamide (PA)
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation