??
CAD model selection
Weidmueller 1854970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1854970000
MANUTYPEDESC
Manufacturer Type Description
ZTPE 4/2AN/1
DESCSHORT
Short Description
PE terminal, Plug-in connection, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248396030
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA351
color
green-yellow
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD570
PEN function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.015 kg
BAB577
depth
42.703 mm
BAA020
height
57.45 mm
BAF016
width
6.5 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation