??
CAD model selection
Weidmueller 1853970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1853970000
MANUTYPEDESC
Manufacturer Type Description
AP SAK4-10 GR 7042
DESCSHORT
Short Description
End plate (terminals) 40 mm x 1.5 mm, grey
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248389445
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
gray
BAC140
Combustibility class
V2
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.002 kg
BAA020
height
40 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation