??
CAD model selection
Weidmueller 1852740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1852740000
MANUTYPEDESC
Manufacturer Type Description
SAIS-4-IDC (0,75) M12
DESCSHORT
Short Description
Round plug (field customisable) pin, straight, Insulation displacement connection, M12, 0.34 mm², 0.75 mm², 5.5 - 8 mm, Number of poles: 4, Shield connection: No
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4032248386864
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.340 mm²
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Tin
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Insulation displacement termination
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
5.500 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
BAD993
shielded
No
BAH005
rated voltage
50 V
AAF040
Mass
0.037 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation