您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/44/02/03/1848580000.prj},{NB=1848580000},{MANUID=1848580000},{AAF040=0.188},{AAD931=85369010},{AAO676=1848580000},{AAO663=4032248371693},{PREVIEW=../../../../_pool_/6e/c1/1848580000_iso_front.png},{MANUTYPEDESC=DSTV HE BL16 S},{DESCSHORT=Coding element (industry plug-in connectors) Copper alloy, Colour: beige},{DESCLONG=Coding element for unique assignment of connections for industrial plug-in connectors.},{GTIN=4032248371693},{MANUNAME=Weidmueller Group},{AAB409=Coding element (industry plug-in connectors)},{AAC206=Metal film},{BAA351=basic + neon color sorted},{BAC140=V0},{URL=URL},{KEYWORD=Coding element},{AAO677=Weidmueller Group},{AAO742=RockStar<sup>®</sup>},{AAO057=DSTV HE BL16 S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1848580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1848580000
MANUTYPEDESC
Manufacturer Type Description
DSTV HE BL16 S
DESCSHORT
Description short
编码元件(工业插拔式连接器), 铜合金, 颜色编码: 米色
DESCLONG
Description long
编码元件为工业插拔式联接器进行唯一的联接分配。
GTIN
GTIN-Code
4032248371693
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB409
Design of the coding element
编码元件(工业插拔式连接器)
AAC206
Material of the coding element
Metal film
BAA351
color
basic + neon color sorted
BAC140
Combustibility class
V0
AAF040
Mass
0.188
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF