??
CAD模型選擇
Weidmueller 1847960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1847960000
MANUTYPEDESC
Manufacturer Type Description
SAI-4-S 4P FC
DESCSHORT
Description short
传感器-执行器无源分配器(不带电缆), 完整模块, 带 M23 出线, 12 回路, 插座数量: 4, 回路数: 4, M12
DESCLONG
Description long
用于将多个输入信号集中在一个中心插拔式联接器上的分线盒。
GTIN
GTIN-Code
4032248369157
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB901
max. current carrying capacity per I/O signal
4 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
4
AAP680
Number of sensor/actuator slots
4
BAA020
height
34.300 mm
BAA295
Degree of soiling
3
BAC461
material of housing
Polyamide (PA)
BAD391
LED display present
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
54 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.179 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation