??
CAD model selection
Weidmueller 1846430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1846430000
MANUTYPEDESC
Manufacturer Type Description
SLS 5.08/09/180F SN OR BX
DESCSHORT
Short Description
PCB connector (wire connection) 320 V, 21.5 A, Pitch in mm: 5.08, 3.31 mm², Number of poles: 9, Clamping yoke connection, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248362738
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm²
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
18 A
AAG644
down force size
0.6x3.5
AAP798
Application standards
UR
AAT080
Pole number
9
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ335
Locking system
Screw flange
AAZ336
Index of protection class
IP20 achievable - In mated condition
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
90 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.200 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.200 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500 mm²
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
15.300 mm
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
22.200 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate (PBT)
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.200 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
Threaded joint
BAG640
Assembly type
plug-in
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation