??
CAD model selection
Weidmueller 1845202000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1845202000
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSCD-20U(0.5)
DESCSHORT
Short Description
Valve cable (assembled) One end without connector - valve plug, DIN design C (8 mm) Cable length: 20 m, PUR, black
DESCLONG
Long Description
Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.
GTIN
4050118190588
MANUNAME
Manufacturer Name
Weidmueller Group
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB593
Color of jacket
black
AAB733
Cable length
20 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
C-coded
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAT080
Pole number
3
BAA419
Cross section of conductor
0.500 mm²
BAD391
LED display present
Yes
BAD656
Without halogens
Yes
BAH005
rated voltage
24 V
AAF040
Mass
0.758 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation