??
CAD model selection
Weidmueller 1837080000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1837080000
MANUTYPEDESC
Manufacturer Type Description
PHP PDL SO
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 100 mm x 3 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248418800
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.007 kg
BAA020
height
100.408 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation