??
CAD model selection
Weidmueller 1837030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1837030000
MANUTYPEDESC
Manufacturer Type Description
PDL 4 S/L/L
DESCSHORT
Short Description
Multi level installation terminal block, PUSH IN, 4 mm², 400 V, 32 A, Number of connections: 4, Number of levels: 2, dark beige
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4032248419715
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
32 A
AAP638
Number of potentials
2
AAS574
Rated current [In] for the power loss specification
32 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
beige
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD399
N insulation slide present
No
BAD563
N function possible
No
BAD569
PE function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.019 kg
BAB577
depth
47.85 mm
BAA020
height
100 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation