??
CAD model selection
Weidmueller 1835840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1835840000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8 SDSC
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 8, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248394555
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.012 kg
BAB577
depth
33.199 mm
BAA020
height
18 mm
BAF016
width
14.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation