??
CAD model selection
Weidmueller 1834060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1834060000
MANUTYPEDESC
Manufacturer Type Description
WQV 50N/2
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 18.50, Insulated: No, 150 A, Silver grey
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248379859
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
18.500 mm
AAF726
rated current
150 A
AAP367
Number of bridged terminals
2
BAA351
color
gray
BAB888
Design
Cross connector
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation