??
CAD model selection
Weidmueller 1830760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1830760000
MANUTYPEDESC
Manufacturer Type Description
ZDU 35 OR
DESCSHORT
Short Description
Feed-through terminal block, Tension-clamp connection, 35 mm², 800 V, 125 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248615056
MANUNAME
Manufacturer Name
Weidmueller Group
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
2.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
125 A
BAA303
Power loss, static, current-independent [Pls]
4 W
BAA351
color
orange
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
35 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.090 kg
BAB577
depth
58.45 mm
BAA020
height
100.543 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation