??
CAD model selection
Weidmueller 1828390000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1828390000
MANUTYPEDESC
Manufacturer Type Description
HDC CM 1 MS +PE
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Pin, 1000 V, 82 A, Number of poles: 1, Screw connection
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248334612
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB530
Diameter of the contact
6 mm
AAB754
Contact design
Pin
AAB755
Contact insert without contact
No
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
10 mm²
AAC049
PE connection present
Yes
AAD246
Overvoltage category
III
AAF726
rated current
82 A
AAK496
Electro Material
AAS458
Conductor connection method
Screw connection
AAT080
Pole number
1
BAA020
height
47.800 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
EAC
BAB577
depth
34 mm
BAC140
Combustibility class
V0
BAF016
width
22.800 mm
BAH005
rated voltage
1000 V
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation