??
Selezione modello CAD
Weidmueller 1822210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1822210000
MANUTYPEDESC
Manufacturer Type Description
WDU 240 BL
DESCSHORT
Description short
Morsettiera passante, Collegamento a vite, 240 mm², 1000 V, 415 A, Numero di collegamenti: 2
DESCLONG
Description long
Morsettiera per il collegamento o l'unione di conduttori con un contatto permanentemente sicuro. L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività.
GTIN
GTIN-Code
4032248326969
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
185 mm²
AAB789
max. connectable conductor cross-section multiple wire
240 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
70 mm²
AAB940
min. connectable conductor cross-section multiple wire
70 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
415 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
415 A
BAA303
Power loss, static, current-independent [Pls]
13.280 W
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
240 mm²
BAC739
Min. line cross section, flexible
70 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
G track G32
BAH005
rated voltage
1000 V
AAF040
Mass
0.498 kg
BAB577
depth
123.7 mm
BAA020
height
105 mm
BAF016
width
39 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation