??
CAD model selection
Weidmueller 1818090100
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1818090100
MANUTYPEDESC
Manufacturer Type Description
SAIS-M23-19P-AN-1,0M
DESCSHORT
Short Description
Sensor-actuator Cable (assembled) One end without connector, M23, Number of poles: 19, Cable length: 1 m, pin, 90°
DESCLONG
Long Description
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
GTIN
4032248498246
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
angled
AAB226
arrangement of the cable lead-in (head 2)
angled
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB418
Design of the electrical connection (head 1)
M23
AAB419
Design of the electrical connection (head 2)
M23
AAB762
Length of the preassembled line
1 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC108
Degree of protection (IP), mounted
IP67
AAC133
Radial networked
No
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
8 A
AAM076
suitable for cable guide chain
Yes
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAS489
Knurl material
Not relevant
AAT080
Pole number
19
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
0
BAB378
Color of coat
black
BAB392
certificate/approval
CE
BAD656
Without halogens
Yes
BAD993
shielded
No
BAG101
Status display present
No
BAG975
degree of protection
IP67
BAH005
rated voltage
120 V
AAF040
Mass
0.213 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation