??
CAD model selection
Weidmueller 1816280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1816280000
MANUTYPEDESC
Manufacturer Type Description
MF-W 9/5F MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248306329
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.200 mm
BAA020
height
10.2 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation