您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/92/1815580000.prj},{NB=1815580000},{MANUID=1815580000},{AAF040=0.038},{AAD931=85366990},{AAO676=1815580000},{AAO663=4032248342648},{PREVIEW=../../../../_pool_/e8/ad/18155800009999.png},{MANUTYPEDESC=ZP 2.5/1AN/12},{DESCSHORT=Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 12, dark beige},{DESCLONG=Connector for the additional assembly of terminal blocks. Quick and easy to plug in.},{GTIN=4032248342648},{MANUNAME=Weidmueller Group},{BAB888=Connector/disconnector},{URL=URL},{KEYWORD=Plug},{AAO677=Weidmueller Group},{AAO742=Klippon® Connect},{AAO057=ZP 2.5/1AN/12},{AAW338=Plug (terminal)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1815580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1815580000
MANUTYPEDESC
Manufacturer Type Description
ZP 2.5/1AN/12
DESCSHORT
Description short
插头(端子), 插拔联接, 2.5 mm², 500 V, 24 A, 回路数: 12, 深褐
DESCLONG
Description long
用于接线端子附加安装的联接器。方便快速的插拔式联接。
GTIN
GTIN-Code
4032248342648
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB888
Design
Connector/disconnector
AAF040
Mass
0.038
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF