??
CAD model selection
Weidmueller 1815020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1815020000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5 2M/ST/ZN O.SH
DESCSHORT
Short Description
Terminal rail, Accessories, 35 x 7.5 x 2000 mm, Slit width: 0.00 mm, Slit length: 0.00 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248305148
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
BAA018
length
2000 mm
BAA020
height
35 mm
BAB664
material
Steel
BAE496
min. thickness
1 mm
BAF016
width
7.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.342 kg
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation