??
CAD model selection
Weidmueller 1814680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1814680000
MANUTYPEDESC
Manufacturer Type Description
ZF 4 S
DESCSHORT
Short Description
Terminal (busbar connection)
GTIN
4032248302949
MANUNAME
Manufacturer Name
Weidmueller Group
AAB638
Suitable for
Terminal (busbar connection)
AAB821
max. rated operating current Ie
24 A
AAS574
Rated current [In] for the power loss specification
24 A
AAF040
Mass
0.004 kg
BAB577
depth
25.142 mm
BAA020
height
24.417 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation