??
CAD model selection
Weidmueller 1808310000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1808310000
MANUTYPEDESC
Manufacturer Type Description
ZNT 4 S
DESCSHORT
Short Description
Multi level installation terminal block, Tension-clamp connection, 4 mm², 250 V, 32 A, Number of connections: 1, Number of levels: 1, blue
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4032248280544
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
32 A
AAP638
Number of potentials
1
AAS574
Rated current [In] for the power loss specification
32 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
blue
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD563
N function possible
Yes
BAD569
PE function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.011 kg
BAB577
depth
45.107 mm
BAA020
height
65.344 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation