??
CAD model selection
Weidmueller 1806310000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806310000
MANUTYPEDESC
Manufacturer Type Description
TM 205/18 V0
DESCSHORT
Short Description
Cable coding system, 10 - 14 mm, 14 mm, PVC, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248275823
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
14 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
35 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
10 mm
AAF040
Mass
0.001 kg
BAB577
depth
15 mm
BAA020
height
18 mm
BAF016
width
14.998 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation