??
CAD model selection
Weidmueller 1806260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806260000
MANUTYPEDESC
Manufacturer Type Description
TM 206/15 V0
DESCSHORT
Short Description
Cable coding system, 14 - 22 mm, 27 mm, PVC, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248275779
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
22 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
120 mm
BAC708
Min. diameter of conductors
35 mm
BAC732
Min. cable diameter
14 mm
AAF040
Mass
0.002 kg
BAB577
depth
22.5 mm
BAA020
height
15 mm
BAF016
width
20 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation