??
CAD model selection
Weidmueller 1806180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806180000
MANUTYPEDESC
Manufacturer Type Description
TM 204/12 V0
DESCSHORT
Short Description
Cable coding system, 6 - 10 mm, 9 mm, PVC, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248275694
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
10 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
16 mm
BAC708
Min. diameter of conductors
6 mm
BAC732
Min. cable diameter
6 mm
AAF040
Mass
0.000 kg
BAB577
depth
13 mm
BAA020
height
12 mm
BAF016
width
9 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation