??
Seleção de modelos em CAD
Weidmueller 1806030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806030000
MANUTYPEDESC
Manufacturer Type Description
HDC CM BUS 2BS T PBDP
DESCSHORT
Short Description
Module for industry plug-in connectors, Polycarbonate, Colour: beige
DESCLONG
Long Description
Plug-in connector module for connecting to a data bus system
GTIN
4032248275144
MANUNAME
Manufacturer Name
Weidmueller Group
AAT080
Pole number
2
BAA020
height
47.400 mm
BAC461
material of housing
Polycarbonate (PC)
BAF016
width
11.400 mm
BAH005
rated voltage
32 V
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation