??
CAD model selection
Weidmueller 1805840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1805840000
MANUTYPEDESC
Manufacturer Type Description
ETO SM 27/27
DESCSHORT
Short Description
Device marking, 27 mm, Polyester film, Transparent
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248273577
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.012 kg
BAB577
depth
0.05 mm
BAA020
height
26 mm
BAF016
width
26 mm
AAD931
customs tariff number (TARIC)
49119900
URL
URL
Preview - Generation