??
CAD model selection
Weidmueller 1803860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1803860000
MANUTYPEDESC
Manufacturer Type Description
SAIS-M8-3P
DESCSHORT
Short Description
Round plug (field customisable) pin, straight, Screw connection, M8, 0.14 mm², 0.5 mm², 3.5 - 5 mm, Number of poles: 3, Shield connection: No
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4032248259847
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.500 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
3
AAS491
External cable diameter, min.
3.500 mm
AAS492
External cable diameter, max.
5 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
3
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
60 V
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation