??
CAD model selection
Weidmueller 1802750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1802750000
MANUTYPEDESC
Manufacturer Type Description
SAI-SK M12 MT
DESCSHORT
Short Description
Protective cap (circular connector) M 12, Brass, nickel-plated, -20 ... +60 °C, IP67
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4032248257362
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAC108
Degree of protection (IP), mounted
IP67
AAS475
Captivity element present
No
BAA351
color
Silver
BAC461
material of housing
brass nickel-plated
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation