??
CAD模型選擇
Weidmueller 1802690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1802690000
MANUTYPEDESC
Manufacturer Type Description
TS 27X12.5M/ST/F.ZN
DESCSHORT
Description short
端子导轨, 无开孔, 安装导轨, 27 x 12.5 x 2000 mm, 钢, 经镀锌处理的
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4032248257201
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
2 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
Steel
BAE496
min. thickness
2 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.050 kg
BAA020
height
27 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation