??
CAD model selection
Weidmueller 1799790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1799790000
MANUTYPEDESC
Manufacturer Type Description
ZDK 2.5V BR
DESCSHORT
Short Description
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Number of levels: 2, brown
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4032248251841
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
20 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
AAS574
Rated current [In] for the power loss specification
20 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
brown
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.011 kg
BAB577
depth
52.981 mm
BAA020
height
79.053 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation