??
CAD model selection
Weidmueller 1791240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1791240000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20 SC
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 20 mm
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248222193
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.033 kg
BAB577
depth
44.755 mm
BAA020
height
26 mm
BAF016
width
27.3 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation