??
CAD model selection
Weidmueller 1790420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1790420000
MANUTYPEDESC
Manufacturer Type Description
CC-H 15/49
DESCSHORT
Short Description
Device marking holder, 49 mm, Polyamide 66, black
DESCLONG
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4032248215218
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
6 mm
BAA020
height
17 mm
BAF016
width
52 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation