??
CAD model selection
Weidmueller 1790150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1790150000
MANUTYPEDESC
Manufacturer Type Description
CC-RAIL 1000
DESCSHORT
Short Description
Device marking holder, Self-adhesive, 17 mm, PVC, black
DESCLONG
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4032248213610
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
1000 mm
BAB577
depth
6 mm
BAB664
material
PVC
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
BAF016
width
17 mm
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
39162000
URL
URL
Preview - Generation