??
CAD model selection
Weidmueller 1790010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1790010000
MANUTYPEDESC
Manufacturer Type Description
HDC S6 12 BAS
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 630 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248212071
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
2.500 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
48 A
AAK496
Electro Material
AAS458
Conductor connection method
Axial screw connection
AAS476
Number of power contacts
6
AAS477
Number of control contacts
12
AAT080
Pole number
18
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
2.500 mm²
BAC740
Min. line cross section, rigid
2.500 mm²
BAH005
rated voltage
630 V
AAF040
Mass
0.146 kg
BAB577
depth
47.15 mm
BAA020
height
84.7 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation